EZ Installation Technology

From simplified power connections to hassle-free sink mounting, we’ve made installing your garbage disposal easier than ever before.
InSinkErator Garbage Disposals with MultiGrind<sup>®</sup> Technology

Garbage disposal installation made easy.

EZ Connect disposals feature our EZ Connect Cord or Hardwire Adapter, Lift & Latch® technology, removable dishwasher inlet plug, and EZ Grip Handles to simplify installation.

EZ Connect Cord

EZ Connect Cord

Makes it easy to plug any EZ Connect disposal into an outlet.

EZ Connect Hardwire Adapter

EZ Connect Hardwire Adapter

Simplifies a hardwire connection.

Lift & Latch<sup>®</sup>

Lift & Latch® Technology

Designed to hold the mounting ring in place so two hands can be used to lift and connect the disposal to the mounting ramps.

Removable Dishwasher Inlet Plug

Removable Dishwasher Inlet Plug

Designed for easy removal with the included wrenchette. Can be reinstalled if accidentally removed.

EZ Grip Handles

EZ Grip Handles

Available on Advanced Series disposals, our specially designed rubber or molded grips make it easier to grip the disposal when installing.

We offer a garbage disposal for every household and budget:

Find the right disposal for your kitchen
Badger 1Badger 5

STANDARD SERIES

Durable & Long Lasting

DISCOVER
Power .75 HPPower 1 HP

POWER SERIES

Grinds Food Scraps Finer

DISCOVER
Evolution .75 HPEvolution 1 HP

ADVANCED SERIES

Our Quietest. Unmatched Performance.

DISCOVER

InSinkErator® Disposal Installation FAQ

Please enable JavaScript to use this website.