Commercial Foodservice Disposal Food Waste

Foodservice Disposals

A kitchen can’t run at optimal performance until its disposal does. 

foodservice-disposer-family-image


Diverts waste and reduces inefficiency.

Food waste that decomposes in dumpsters creates odors, attracts pests and serves as a breeding ground for bacteria. Commercial food waste disposals help keep food waste out of dumpsters. They increase kitchen efficiency and profitability by reducing staff trips to the dumpster and waste-hauling costs – all while diverting food scraps from the landfill. Bottom line? Food waste disposals play an important role in saving your operation money and promoting sustainability.

Read More...
Diverts waste and reduces inefficiency.
Veggie Prep
Disposer Cutaway

Superior performance begins with premium components.

All InSinkErator commercial garbage disposals feature a stainless steel grind chamber, dual-direction cast iron shredders and heavy-duty motors for superior performance.

Choose from a switch or multi-function control center, with an optional AquaSaver® control system that can cut water usage by up to 70%. We also offer a variety of sink and trough mountings, including special assemblies for dish tables and drain boards – plus special control valves for more efficient operation.

Read More...
Superior performance begins with premium components.
SS Series

SS-Series

Whether you serve 25 or 2,500 people, there is an InSinkErator commercial garbage disposal that’s designed for your operation. From the light-capacity SS-100™ model to our large-capacity SS-1000™ workhorse, InSinkErator disposals deliver superior performance, maximum energy efficiency, and reliable service.

Read More...
SS-Series

Cut water usage by up to 70%.

Specifically designed to optimize the SS Series, AquaSaver™ senses the load of the disposal and regulates flow, automatically providing the right amount of water required for optimal disposal usage. By saving up to 70% on incoming water and outgoing sewer charges, AquaSaver pays for itself in as few as three months.

Read More...
Cut water usage by up to 70%.
AquaSaver
light capacity disposer

LC-50™

This light-capacity disposer is designed for light foodservice applications such as convenience stores, delis and fast food operations.

Read More...
LC-50™

Disposal Size Selector

To determine the proper size disposer for your operation, use this recommended sizing chart. Sizing recommendations are given in general terms; actual capacities vary depending on the volume and type of food waste.

Mounting Adaptor Guide

Adaptability is one of our best features. Our disposals include two types of stainless steel collar adaptors and a sink flange adaptor to accommodate any size sink opening. Use our handy chart to select the correct InSinkErator mounting adaptor.

Read More...
Mounting Adaptor Guide
ISE Mounting Adaptors
Please enable JavaScript to use this website.