Evolution 1.0HP Garbage Disposal

Better prices may be found through our retail partners. Please click Where to Buy.

Powerful and dependable performance.
Engineered for years of reliable performance, the Evolution 1 HP delivers power, and has been designed to prevent clogs by grinding food scraps finer.

Read more...
SKU: 80022-ISE
Power Cord Attached:No
$589.50
Success Icon
Available

Features

  • 1 HP long-lasting, Dura-Drive® induction motor features jam-busting torque to power through tough food scraps.
  • 10-Year in-home limited warranty that provides service in the convenience of your home. That means We Come to You whenever your InSinkErator garbage disposal needs service within the warranty period.
  • The quietest disposal on the market is equipped with our Quietest SoundSeal® Technology, featuring a custom-molded Sound Jacket, Anti-Vibration Mount and Tailpipe Coupler, and Quiet Collar® Sink Baffle to reduce noise and vibration from the disposer.
  • The Sound Jacket, a thick, custom-molded insulation that surrounds the disposal to trap and muffle noise.
  • The Anti-Vibration Mount and Tailpipe Coupler help reduce noise and vibration transferred from the disposal to the sink and downstream plumbing.
  • Advanced Grind for tough and fibrous food scraps.
  • Our 4-Stage MultiGrind® Technology has been designed prevent clogs and reduce odor. After achieving our finest grind in the first three stages, a cleansing paddle rinses any remaining residue for advanced odor reduction.
  • Our EZ Connect disposals are easier to install than ever before. These dispoals feature our EZ Connect Cord or Hardwire Adapter, removable dishwasher inlet plug, EZ Grip Handles, and Lift & Latch™ technology to simplify installation.
  • Removable Dishwasher Inlet Plug can be quickly removed with the included wrenchette.
  • Lift & Latch™ Technology Hassle-free sink connection for faster installation.
  • Removable Antimicrobial Baffle is dishwasher safe & antimicrobial to inhibit odor-causing bacteria
  • Safe for use with properly maintained septic tanks.

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18 lbs. 9oz.
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes
Cord Included
No

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.