Evolution .75HP Garbage Disposal

Better prices may be found through our retail partners. Please click Where to Buy.

Quiet, Worry-Free Performance.
With the Evolution .75 HP Garbage Disposal, you can expect quiet, worry-free performance that is designed to prevent clogs by grinding food scraps the finest.

Read more...
SKU: 80021-ISE
Power Cord Attached:No
$399.30
Success Icon
Available

Features

  • 3/4 HP long-lasting, Dura-Drive® induction motor features jam-busting torque to power through tough food scraps.
  • 9-Year We Come to You® Limited In Home Warranty that provides service in the convenience of your home. That means We Come to You whenever your InSinkErator garbage disposal needs service within the warranty period.
  • Quiet SoundSeal Technology® features a Quiet Collar® Sink Baffle to block noise from the sink opening, a rubber Anti-Vibration Mount and Tailpipe Coupler to reduce vibrations, and a Full Trim Shell to further restrict disposal noise.
  • Advanced Grind for tough and fibrous food scraps.
  • Our 3-Stage MultiGrind® Technology has been designed to prevent clogs by grinding food scraps the finest. After food particles pass through our GrindShear Ring™, they're processed by the undercutter disc which cuts them into even smaller particles.
  • EZ Connect Disposal easily connects to a hardwire connection or outlet.
  • Removable, Quiet Antimicrobial Baffle is dishwasher safe & antimicrobial to inhibit odor-causing bacteria and blocks noise from the sink opening to reduce noise.
  • Safe for use with properly maintained septic tanks.

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.4
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes
Cord Included
No

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.