Power 1.0HP Garbage Disposal

Better prices may be found through our retail partners. Please click Where to Buy.

Powerful and dependable performance.
Engineered for years of reliable performance, the Power 1 HP delivers power, and has been designed to prevent clogs by grinding food scraps finer.

Read more...
SKU: 80020-ISE
Power Cord Attached:No
$354.50
Success Icon
Available

Features

  • 1 HP long-lasting, Dura-Drive® induction motor features jam-busting torque to power through tough food scraps.
  • 7-Year We Come to You® Limited In Home Warranty that provides service in the convenience of your home. That means We Come to You whenever your InSinkErator garbage disposal needs service within the warranty period.
  • Reduced Sound Our Power Series disposals operate at reduced noise levels over a standard disposal.
  • Power Grind for tough food scraps.
  • Our 2-Stage MultiGrind® Technology has been designed to prevent clogs by grinding food scraps finer. The GrindShear Ring™ first grinds food scraps into small particles. Those particles are then forced through windows, shearing them into smaller pieces.
  • Our EZ Connect disposals are easier to install than ever before. These dispoals feature our EZ Connect Cord or Hardwire Adapter, removable dishwasher inlet plug, EZ Grip Handles, and Lift & Latch™ technology to simplify installation.
  • EZ Connect Disposer / Disposal easily connects to a hardwire connection or outlet.
  • EZ Connect Cord easily plugs into EZ Connect disposer and outlet under sink.
  • EZ Connect Hardwire Adapter easily connects to a hardwire connection.

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18 lbs. 9oz.
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes
Cord Included
No

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.