M Series Food Waste Disposers

M Series Food Waste Disposers

InSinkErator M Series – Strong and Reliable Performing Food Waste Disposers.​

Model 56

The Model 56 is a good-value mid-range option.  It offers reliable performance and is ideal for regular use in smaller households.  It grinds without blades and disposes  of food scraps instantly. Economy-wise, it uses under 1% of total  household water consumption and less than $1.50 per year in electricity. The Model 56 is designed and manufactured in the United States to the highest quality standards, so reliability is assured and installation is simple.

Read More...
Model 56
M56_front_2015_08_18
  • Standard sound reduction technology
  • 1 stage stainless steel grinding system
  • .55 hp
  • 3 year guarantee
  • Built-in air switch
  • Plastic stopper
  • Large capacity (980ml) grinding chamber
  • Removable easy-clean sound baffle
  • Polished flange
  • Made in USA

Accessories

InSinkErator Air Switch

InSinkErator® Air Switch

InSinkErator® Airswitch. The Air Switch provides a safe and easy way to turn the disposer on and off. A simple push-button switch sends an air pulse through a thin plastic tube to the disposer switch unit. This activates/deactivates the disposer and eliminates the need for a separate wall switch. Ideal for an ""island sink"" with no wall to place a switch. Standard built-in feature on the Model 65+, Model 66, Model 55+, Model 56, Evolution 100 and Evolution 200. Available separately for 45+ and 46. It makes installation easier.

plumbingkit

InSinkErator® Double Bowl Connector Kit

InSinkErator® Double Bowl Connector Fitting Kit.  For use with all Food Waste disposers.  To assist with fitting the Food Waste Disposer to a double bowl sink.

Underbench air switch bracket

InSinkErator® Underbench air switch bracket

InSinkErator® air switch bracket provides an easy and cheaper option to install the airswitch. No air switch hole cutout in your bench required. The bracket sits neatly under your sink cupboard. Can be used with all food waste disposer models.

squarewasteapplicator

InSinkErator® Square Waste Adaptor

InSinkErator® Square Waste Adaptor.  For use with sinks with square waste.  Measurement of waste 115mm x 115mm.  Fits all InSinkErator Food Waste Disposers.

Airswitch Button and Tube Kit

InSinkErator® Button & Tube Kit

InSinkErator® Airswitch Button and Tube Kit.  No electrical component. InSinkErator Airswitch provides a safe and easy way to turn the disposer on and off.  A simple push-button switch sends an air pulse through a thin plastic tube to the disposer switch unit. This activates/deactivates the disposer and eliminates the need for a separate wall switch.  For use with Models 55+, 56, 65+, 66, Evolution 100 and Evolution 200. Available in Chrome only.

qcbaffle_reg

InSinkErator® Sink Baffle

InSinkErator® Sink Baffle / Mounting Gasket / Flange.  The Baffle causes running water to pool in the sink opening resulting in a thin "water dam". This acts as a cap on the disposer reducing the amount of noise that comes up through the sink opening, particularly with the Evolution 100 and 200.For use with models 65+, 66, Evolution 100 and Evolution 200.  It is removable in all three models to assist with cleaning.  Fits into top of sink.

Mounting flange

InSinkErator® Extended Mounting Flange

InSinkErator® Extended Mounting Flange / Collar. Suitable for a sink with a thinckness of 18mm plus.  Use with all food waste disposers.

disposer_waste_basket_0

Chrome Basketwaste

InSinkErator® Chrome Basketwaste / Plug. The basket helps prevent cutlery and non food waste items from falling into the disposer while adding to quiet operation.  It also acts as a plug to capture water in the sink and strain food particles. To use with models 65+, 66, Evolution 100 and Evolution 200.

stopper_stl

InSinkErator® Chrome Stopper

InSinkErator® Chrome Stopper / Plug helps prevent cutlery and non food waste items from falling into the disposer while adding to quiet operation. It also acts as a plug to capture water in the sink.  For use with model 65+ and 66.

Please enable JavaScript to use this website.