Commercial Food Service Disposers
Commercial Foodservice Disposers – the ideal food waste management solution for your commercial kitchen
The InSinkErator range of commercial food waste disposers allows food scraps to be ground and disposed of within seconds as they are connected to the existing sewerage infrastructure and never require emptying. Food scraps are disposed of permanently.
Sink mounted and bench mounted options.
The sink mounted option is ideal for commercial kitchen spaces if you are looking to install the disposer to your current kitchen sink.
If unable to fit the disposal unit under the kitchen sink, the bench mounted option is the perfect solution. Using a benchtop, a hole is cut out to fit a sink bowl with a disposer connected to it.
For over 80 years, InSinkErator has been helping foodservice operations manage waste disposal, improve kitchen efficiency and reduce operating costs.
Whether you serve 25 or 2,500 people, there is an InSinkErator disposer that’s designed for your operation.
To determine the proper size disposer, use this recommended sizing chart. Sizing recommendations are given in general terms; actual capacities vary depending on the volume and type of food waste. LC-50 model is available for light duty commercial applications, such as coffee shops, convenience stores, or quick service restaurants.