Our instant hot water taps are protected by a locking safety lever. The lever that controls the steaming hot water needs to be pushed down and pulled towards you or pushed away from you depending on the model you choose. There is also a spring back feature that immediately shuts off the hot water when the lever is released, so there's no chance of steaming hot water running unattended.
Our instant hot water taps have a fully insulated spout that is safe to touch even as steaming hot water is flowing through it.
All combined provides peace of mind for children or more vulnerable members of the family.
Read More...
Keeping your family safe is a priority.