InSinkErator Evolution Series

InSinkErator Evolution Series

InSinkErator Evolution Series - The ultimate experience in food waste management.

Evolution® 100 disposer

More powerful and quieter than our standard range, featuring two-stage grind technology. It can grind virtually any food waste, including difficult items such as bones and potato peel.

Read More...
Evolution® 100 disposer
International_Evol_100_Hero_Straight_2016_04_13
  • Evolution® technology in a space-saving compact design
  • Quieter than standard models
  • 2-stage grind technology for a finer grind
  • Built-in air switch accessory (in chrome) for easy installation and added convenience
  • Large grind chamber (1005ml) and superior stainless steel grinding elements handle even more waste
  • Auto-reverse action for extended product life and trouble free operation
  • 5 year warranty
  • 0.75hp

Accessories

InSinkErator Air Switch

InSinkErator® Air Switch

InSinkErator® Airswitch. The Air Switch provides a safe and easy way to turn the disposer on and off. A simple push-button switch sends an air pulse through a thin plastic tube to the disposer switch unit. This activates/deactivates the disposer and eliminates the need for a separate wall switch. Ideal for an ""island sink"" with no wall to place a switch. Standard built-in feature on the Model 65+, Model 66, Model 55+, Model 56, Evolution 100 and Evolution 200. Available separately for 45+ and 46. It makes installation easier.

plumbingkit

InSinkErator® Double Bowl Connector Kit

InSinkErator® Double Bowl Connector Fitting Kit.  For use with all Food Waste disposers.  To assist with fitting the Food Waste Disposer to a double bowl sink.

Underbench air switch bracket

InSinkErator® Underbench air switch bracket

InSinkErator® air switch bracket provides an easy and cheaper option to install the airswitch. No air switch hole cutout in your bench required. The bracket sits neatly under your sink cupboard. Can be used with all food waste disposer models.

squarewasteapplicator

InSinkErator® Square Waste Adaptor

InSinkErator® Square Waste Adaptor.  For use with sinks with square waste.  Measurement of waste 115mm x 115mm.  Fits all InSinkErator Food Waste Disposers.

Airswitch Button and Tube Kit

InSinkErator® Button & Tube Kit

InSinkErator® Airswitch Button and Tube Kit.  No electrical component. InSinkErator Airswitch provides a safe and easy way to turn the disposer on and off.  A simple push-button switch sends an air pulse through a thin plastic tube to the disposer switch unit. This activates/deactivates the disposer and eliminates the need for a separate wall switch.  For use with Models 55+, 56, 65+, 66, Evolution 100 and Evolution 200. Available in Chrome only.

qcbaffle_reg

InSinkErator® Sink Baffle

InSinkErator® Sink Baffle / Mounting Gasket / Flange.  The Baffle causes running water to pool in the sink opening resulting in a thin "water dam". This acts as a cap on the disposer reducing the amount of noise that comes up through the sink opening, particularly with the Evolution 100 and 200.For use with models 65+, 66, Evolution 100 and Evolution 200.  It is removable in all three models to assist with cleaning.  Fits into top of sink.

Mounting flange

InSinkErator® Extended Mounting Flange

InSinkErator® Extended Mounting Flange / Collar. Suitable for a sink with a thinckness of 18mm plus.  Use with all food waste disposers.

disposer_waste_basket_0

Chrome Basketwaste

InSinkErator® Chrome Basketwaste / Plug. The basket helps prevent cutlery and non food waste items from falling into the disposer while adding to quiet operation.  It also acts as a plug to capture water in the sink and strain food particles. To use with models 65+, 66, Evolution 100 and Evolution 200.

Please enable JavaScript to use this website.