e75-food-waste-disposal-main

We are delighted to inform you that we have introduced the E75, a brand new food waste disposer, as part of our exclusive Showroom
Collection that is designed specifically for kitchen showrooms.


The E75 compliments the Evolution 250 and Evolution 150 food waste disposers, taking the Showroom Collection offering up to three models. The Evolution 150 and 250 are superceding the Evolution 100 and 200 models from 1st February 2020.


Key features and benefits of the InSinkErator E75 food waste disposer:

  • Disposes of food waste practically and hygienically with 0.75 horsepower
  • Offers high performance and continuous feed operation with a one-stage grind technology
  • No blades – uses superior stainless steel grinding elements and 980 ml grind chamber
  • Capable of handling a reasonable amount of food waste with added overload protection for trouble free operation and an extended lifecycle
  • Space-saving design – ideal for individuals and compact kitchen spaces
  • New style shell, finished in black with a silver-coloured trim and premium stainless steel sink stopper and cover
  • Built-in air switch accessory available in matte black, chrome or brushed steel for added convenience and style
  • Choice of wall switch operation or built-in air switch operation, for added convenience
  • Quick Lock® mounting assembly for faster, easier installation into new or existing kitchens
  • Six-year parts and labour guarantee for peace of mind
  • Dimensions: H 318 x W 185 x D 185mm
Bitte aktivieren Sie JavaScript für diese Webseite.