Modern Instant Hot Water Tap

Modern Instant Hot Water System

Stunning. Clean. Fresh. Blends efficiency and style into a gallery-worthy work of art for the kitchen.

  • Durable all brass construction with swivel spout.
  • 100 cups/hr of 200°F near-boiling water
  • 2/3 gallon stainless steel tank and F-701R filtration system sold separately
  • Cool filtered water (HC model)
  • Automatic shut-off of hot water upon release of lever
  • We Come To You® 2-Year In-Home Limited Warranty
  • Available in chrome and satin nickel
Read More...
Modern Instant Hot Water System

H3300

H3300 Instant Hot Water System

The H3300 sits neatly alongside your main tap and dispenses instant filtered steaming hot water at the pull of a lever. Countless uses of instant near-boiling water Once you have a H3300 steaming hot water tap you'll wonder how you ever lived without it. There are near countless uses of on-demand near-boiling water. From making a cup of tea in less than 8 seconds through to removing grease from pans with ease you'll find that a steaming hot water taps is one of the most important appliances you could have in your kitchen.

Read More...
H3300 Instant Hot Water System

Features:

The HC3300 and the H3300 are stylish additions to any kitchen. The H3300 dispenses steaming hot water at the touch of a lever and the HC3300 has the added benefi t of providing cold fi ltered water.

  • Modern contemporary design
  • Produces approximately 100 cups of steaming hot water per hour
  • Dispenses 98°C hot and cold filtered water
  • Adjustable temperature dial
  • Compact and convenient
  • Unique single handle
  • Hot push-lever locking mechanism


Specifications:

  • Modern contemporary design Produces approximately 100 cups of steaming hot water per hour Dispenses 98°C hot and cold filtered water Adjustable temperature dial Compact and convenient Unique single handle Hot push-lever locking mechanism
  • Required hole diameter: 35mm–38mm
  • Required supply pressure: 172–862 kPa (1.7–8.6 bar) (25–125 psi)

image-1

HC3300 Instant Hot Water System

The HC3300 sits neatly alongside your main tap and dispenses instant filtered steaming hot and filtered cold water at the pull of a lever.

Countless uses of instant near-boiling water
Once you have a HC3300 steaming hot water tap you'll wonder how you ever lived without it. There are near countless uses of on-demand near-boiling water. From making a cup of tea in less than 8 seconds through to removing grease from pans with ease you'll find that a steaming hot water taps is one of the most important appliances you could have in your kitchen.

Read More...
HC3300 Instant Hot Water System

Features:

The HC3300 and the H3300 are stylish additions to any kitchen. The H3300 dispenses steaming hot water at the touch of a lever and the HC3300 has the added benefit of providing cold filtered water.

  • Modern contemporary design
  • Produces approximately 100 cups of steaming hot water per hour
  • Dispenses 98°C hot and cold filtered water
  • Adjustable temperature dial
  • Compact and convenient
  • Unique single handle
  • Hot push-lever locking mechanism


Specifications:

  • Modern contemporary design Produces approximately 100 cups of steaming hot water per hour Dispenses 98°C hot and cold filtered water Adjustable temperature dial Compact and convenient Unique single handle Hot push-lever locking mechanism
  • Required hole diameter: 35mm–38mm
  • Required supply pressure: 172–862 kPa (1.7–8.6 bar) (25–125 psi)
Contemporary Instant Hot Water Tap

Contemporary Instant Hot Water System

Sleek. Elegant. Engaging. Its modern flair rooted in well-mannered design.

  • Durable all brass construction with swivel spout.
  • 100 cups/hr of 200°F near-boiling water
  • 2/3 gallon stainless steel tank and F-701R filtration system sold separately
  • Cool filtered water (HC model)
  • Automatic shut-off of hot water upon release of lever
  • We Come To You® 2-Year In-Home Limited Warranty
  • Available in 11 designer finishes*
Read More...
Contemporary Instant Hot Water System

HC1100

HC1100 Instant Hot Water System

The HC1100 sits neatly alongside your main tap and dispenses instant filtered steaming hot and filtered cold water at the pull of a lever.

Countless uses of instant near-boiling water
Once you have a HC1100 steaming hot water tap you'll wonder how you ever lived without it. There are near countless uses of on-demand near-boiling water. From making a cup of tea in less than 8 seconds through to removing grease from pans with ease you'll find that a steaming hot water taps is one of the most important appliances you could have in your kitchen.

Read More...
HC1100 Instant Hot Water System

Features:

  • Sparkling chrome finish
  • Elegant spout swivels for convenience
  • Gentle touch, one lever dispenser
  • Shut-off valve built into filter head to automatically stop water flow
  • Tap insulate from heat
  • Tap mounted on either the work surface or the sink
  • Unobtrusive 2.5 litre stainless steel tank fitted under sink
  • Easy replaceable filter
  • Adjustable temperature dial
  • Plugs directly into electrical socket located close to appliance
  • Two-year full warranty


Specifications:

  • Capacity: 2.5 Litre Stainless Steel tank dispenses approximately 100 cups of 98°C water per hour
  • Required hole diameter: 35mm-38mm (HC-1100) or 32mm-38mm (GN-1100)
  • Required supply pressure: 172-862 kPa (1.7-8.6 bar) (25-125 psi)

GN1100

GN1100 Instant Hot Water System

At the touch of a lever, the GN1100 dispenses steaming hot water. Ideal for making tea, preparing pasta, blanching vegetables, cleaning dishes — and countless other uses.

Read More...
GN1100 Instant Hot Water System

Features:

  • Sparkling chrome finish
  • Elegant spout swivels for convenience
  • Gentle touch, one lever dispenser
  • Shut-off valve built into filter head to automatically stop water flow
  • Tap insulate from heat
  • Tap mounted on either the work surface or the sink
  • Unobtrusive 2.5 litre stainless steel tank fitted under sink
  • Easy replaceable filter
  • Adjustable temperature dial
  • Plugs directly into electrical socket located close to appliance
  • Two-year full warranty


Specifications:

  • Capacity: 2.5 Litre Stainless Steel tank dispenses approximately 100 cups of 98°C water per hour
  • Required hole diameter: 35mm-38mm (HC-1100) or 32mm-38mm (GN-1100)
  • Required supply pressure: 172-862 kPa (1.7-8.6 bar) (25-125 psi)

Accessories

HWT Hot Water Tank

HWT Instant Hot Water Tank

Although the tank lies hidden below your sink, its contributions to instant convenience can't be overlooked. The InSinkErator® instant hot water tank always has near-boiling water ready when you need it.

  • 2/3-gallon stainless steel tank
  • Easy-to-adjust temperature control
  • Uses less energy than a 40-watt light bulb
Read More...
HWT Instant Hot Water Tank

Features:

  • 2/3-gallon stainless steel tank
  • Easy to adjust temperature control
  • Tool-free tank connections and dry start protection to ease installation
  • Provides up to 60 cups per hour of steaming hot water
  • 115 volts, 750 watts, 6.5 amps
  • For use with InSinkErator instant hot water dispensers (excluding model Hot1 and Hot100)
  • Water filter is not included
  • 2 year parts and labour limited warranty


Specifications:

  • Capacity : 2/3-gallon stainlesssteel tank dispenses up to 60 cups of water per hour
  • Thermostat : Easy-to-adjust temperature control (adjustable from 160°F - 210°F)
  • Insulation : Meets UL 94HF-1 flammabilityspecification
  • Recommended Supply Pressure : 30-125 psi
  • Shipping Weight : Approx 5.7 lbs

F-701R Water Filter

F-701R Water Filter

Exclusively designed for the steaming hot water tap system from InSinkErator®, our filters deliver the clean water you demand and represent excellent value

Read More...
F-701R Water Filter

Features:

  • Scale Removal through Ion Exchange Resin
  • Chlorine Taste and Odour Reduction through 1 Micron Activated Carbon Block
  • Lead Reduction
  • 454 litres capacity
  • Sold in two pack carton
  • Clean Pressure Drop: approx. 10 psid @ 0.75 gpm (68.9 kPa @ 2.8 lpm)
  • Max flowrate: 0.75 gpm
  • Max Length: 10.4 inches
  • Pressure Range: 30-125 psi
  • Max Diameter: 3.2 inches


Specifications:

  • Litre Capacity : 454 litres
  • Design Pressure : 125 psi @ 100°F (861.8 kPa @ 37.8°C)
  • Clean Pressure Drop : approx. 10 psid @ 0.75 gpm (68.9 kPa @ 2.8 lpm)

The perfect temperature for tea

Most people love a good cuppa, and we take it seriously. Tea bag in or out? Sugar or no sugar? Black or White? There’s a lot of questions surrounding the right way to make a cup of tea.

One thing’s for certain, an InSinkErator Instant Hot Water Tap is the perfect temperature for tea. Our instant hot water tank (NeoTank Edition) heats water in-tank up to 98°C. Our tanks have an adjustable dial so that you can set the temperature of the water to your preference. 

Read More...
The perfect temperature for tea
c010-tea
c010-safety

Safety is a priority for us too

All of our instant hot water taps are protected by a locking safety lever. The lever that controls the steaming hot water needs to be pushed down and pulled towards you. There is also a spring back feature that immediately shuts off the hot water when the lever is released, so there's no chance of steaming hot water running unattended.

Unlike many cheap alternatives, our instant hot water taps have a fully insulated spout that is safe to touch even as steaming hot water is flowing through it.

All of this combines together to provide peace of mind for children or more vulnerable members of the family.

Read More...
Safety is a priority for us too

You only need a small amount of space under your sink

Our instant hot water systems are compact in design. You won't lose much space under your sink and there should be plenty of room for the essentials.

Tap under sink image
1

13 amp Power Socket

You'll need a 13 amp power socket within 600mm of the install area to power your instant hot water tank.

2

Instant Hot Water Tank

A tank sits neatly under your sink and heats water up to a desired temperature in tank. The Premium NeoTank heats up to 99°C and our Standard Edition Tank heats up to 98°C

3

Water Filter

Your InSinkErator filter reduces chlorine and other impurities out of water before it enters your instant hot water tank. This gives you delicious filtered hot water and helps to protect against limescale. 

c010-install

Designed for the DIY installer

InSinkErator Instant Hot Water Taps have been designed with straightforward installation in mind. Any competent DIY-er should be able to install a system in under 2 hours.

If you're still doing your homework, a great place to start is our installation criteria, which outlines what you need to install one of our hot taps. After that, you can watch our installation video or consider our Installation Service if you don't fancy doing the install yourself.

Read More...
Designed for the DIY installer
Please enable JavaScript to use this website.