LC-50™

LC-50™ Small Capacity

Designed for small food service establishments such as restaurants and assisted living facilities

PRODUCT FEATURES

  • 0.5 HP, high torque induction motor
  • 240V 1 Phase
  • Height: 362mm
  • Stainless steel rotating shredder
  • Automatic reversing action
  • 1.5” waste outlet
  • 1 year warranty
Read More...
LC-50™ Small Capacity
SS-100

SS-100 Small Capacity

Designed for small food service establishments such as restuarants and assised living facilities.

PRODUCT FEATURES

  • 1 HP induction motor
  • 230V 1 Ph
  • Height: 431mm
  • 150mm diameter rotating shredder
  • 1.5” waste outlet
Read More...
SS-100 Small Capacity
SS-200

SS-200 Medium Capacity

Designed for medium size establishments such as schools, hospitals, large restaurants, hotels, cafeterias and nursing homes.

PRODUCT FEATURES

  • 2 HP induction motor
  • 460V 3Ph
  • Height: 488mm
  • 174mm diameter rotating shredder
  • 2” waste outlet
  • Legs supplied but not installed
Read More...
SS-200 Medium Capacity
SS-300

SS-300 Large Capacity

Designed for large establishments such as banquet facilities, hospitals, universities and military facilities.

PRODUCT FEATURES

  • 3 HP induction motor
  • 460V 3Ph
  • Height: 790mm
  • 228mm diameter rotating shredder
  • 3” waste outlet
  • Legs factory installed
Read More...
SS-300 Large Capacity
SS-500

SS-500 Large Capacity

Designed for large establishments such as banquet facilities, hospitals, universities and military facilities. *SS-500 is an indent order only.

PRODUCT FEATURES

  • 5 HP induction motor
  • 460V 3 Ph
  • Height: 790mm
  • 228mm diameter rotating shredder
  • 3” waste outlet
  • Legs factory installed
Read More...
SS-500 Large Capacity
SS-1000

SS-1000 Small Capacity

Designed for small food service establishments such as restuarants and assised living facilities.

PRODUCT FEATURES

  • 10 HP induction motor
  • 230V 1 Ph
  • Height: 431mm
  • 150mm diameter rotating shredder
  • 1.5” waste outlet
Read More...
SS-1000 Small Capacity

Documents & Drawings

Please enable JavaScript to use this website.