Sink Top Soap Dispenser

Hygiene is essential in the kitchen. This integrated soap dispenser streamlines your kitchen surface and is an easy to use solution for everyday hygiene. The soap dispenser is also the perfect accessory if you want to cover the hole left in your worksurface once you upgrade from a separate InSinkErator hot tap to one of our all-in-one models.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: soapdispenser
£116.00
Success Icon
Select an option to see availability

Features

  • De-clutters kitchen surfaces
  • Easy to use operation
  • Easily re-fillable
  • Solid high quality construction
  • Premium design
  • Easy to install
  • 2 year warranty
  • Available in 6 finishes

Specifications

Required Hole Diameter
24 mm - 27 mm
Capacity
300ml plastic tank
Dispenser height from surface
80mm

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.