Safe and easy to use

Safe and easy to use

Our Food Waste Disposers don't use blades or knives. The horror stories you have seen on TV are exactly that - stories! 

Evolution food waste disposers grind most food types in a matter of seconds by using impellers or 'lugs' that sit deep beneath the sink surface.

As well as being safe, there are three simple steps to using an InSinkErator Evolution disposal. Firstly, turn the cold water tap on, then press the Air Switch button to activate the disposer, and finally push the food waste into the sink.

Read More...
Safe and easy to use

Grind most food types in seconds

Our Evolution food waste disposers hygienically and safely dispose of virtually any food waste at the touch of a button. From chicken bones through to fruit and vegetable peelings, it can all go down your Evolution disposer.

No more mess, smelly bins, insects or bacteria in your kitchen because of rotting food waste.

Read More...
Grind most food types in seconds
Grind most food types in seconds
soundseal

So quiet you won't believe it

A common misconception is that food waste disposers are loud. In reality, our Evolution disposers use SoundSeal Technology that reduces the sounds from a disposer to a whisper - so you won't have to worry about raising your voice or disturbing the neighbours.

Read More...
So quiet you won't believe it

Help Keep Food Waste out of Landfill Sites

7.3 million tonnes of food waste ends up in landfills each year where it emits harmful greenhouse gasses..

Instead of going to landfill, food waste can yield valuable biogas and other vital soil nutrients which can be recovered at the wastewater treatment plant.

Using an InSinkErator Evolution disposer keeps your kitchen cleaner and helps us to do our bit for the environment by diverting food waste from landfill.

Compare Evolution Disposers


              Evolution 150Evolution 250Evolution 100 SEvolution 200 S
SUITABLE FOR

Large households

Large & busy households

Large households

Large & busy households

MULTIGRIND

2-Stage

3-Stage

2-Stage

3-Stage

SOUND LEVEL

Quieter

Ultra-quiet

Evolution-Quiet technology

Evolution-Quiet technology

BUILT-IN AIR SWITCH

 ✔

POWER BOOSTER CIRCUIT

AUTO REVERSE

SINK STOPPER

Premium stainless steel stopper with polished chrome cover

Premium stainless steel stopper with polished chrome cover

Stainless steel strainer basket and plug

Stainless steel strainer basket and plug

EASY CLEAN BAFFLE

Antimicrobial, Removable

Antimicrobial, Removable

Antimicrobial, Removable

Antimicrobial, Removable

GRIND CHAMBER CAPACITY

1005ml

1180ml

1005ml

1180ml

HORSEPOWER

0.75 HP

0.75 HP

0.75 HP

0.75 HP

WARRANTY

7 years

8 years

4 years

5 years

AVAILABLE ONLINE WITH INSTALLATION

Please enable JavaScript to use this website.