You only need a small amount of space under your sink

Above the sink, our hot only side taps are elegant compact designs that sit neatly alongside your main tap (or on a separate sink if you like). Under the sink, you won't lose much space at all and there should be plenty of room for the essentials.

Tap under sink image
1

13 amp Power Socket

You'll need a 13 amp power socket within 600mm of the install area to power your instant hot water tank.

2

Instant Hot Water Tank

A tank sits neatly under your sink and heats water up to a desired temperature in tank. The Premium NeoTank heats up to 99°C and our Standard Edition Tank heats up to 98°C

3

Water Filter

Your InSinkErator filter reduces chlorine and other impurities out of water before it enters your instant hot water tank. This gives you delicious filtered hot water and helps to protect against limescale. 

c010-install

Designed for the DIY installer

InSinkErator Instant Hot Water Taps have been designed with straightforward installation in mind. Any competent DIY-er should be able to install a system in under 2 hours.

If you're still doing your homework, a great place to start is our installation criteria, which outlines what you need to install one of our hot taps. After that, you can watch our installation video or consider our Installation Service if you don't fancy doing the install yourself.

Read More...
Designed for the DIY installer
Please enable JavaScript to use this website.