Model 56 Food Waste Disposal, .55 HP

SKU: 77970H
Power Cord Attached:Yes
£192.00
Success Icon
Available

Features

  • 1 stage stainless steel grinding system
  • Quiet sound reduction technology
  • .55 hp
  • Built-in air switch
  • Plastic stopper
  • Large capacity (980ml) grinding chamber
  • Removable easy-clean sound baffle
  • Made in USA
  • 3 year parts and labour warranty

Specifications

Type of Feed
Continuous
On/Off Control
Built-In Air Switch
Motor
Single Phase
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
8.1 kg
Overall Height
318 mm
Grind Technology
1-Stage Grind Technology
Grind Chamber Capacity
980 ml
Average Water Usage
Approximately 4.0 L per Person per Day
Average Electrical Usage
3-4 KWH per Annum
Drain Connection
1-1/2" (3.81 cm)
Dishwasher Drain Connection
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.