H3300 Steaming Hot Water Tap

The H3300 sits neatly alongside your main tap and despenses instant filtered steaming hot water at the pull of a lever.

Countless uses of instant near-boiling water
The H3300 steaming hot water tap simplifies countless kitchen tasks. From making instant hot drinks to removing grease from dishes, you will wonder how you ever lived without on demand near-boiling water.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
Price Not Available
Success Icon

Features

  • Steaming hot filtered water
  • NeoTank with adjustable digital thermostat that allows you to set your preferred temperature between 88°C and 99°C
  • Easy to replace filter
  • 2 year parts and labour limited warranty
  • Available in chrome or brushed steel

Specifications

Required Hole Diameter
35 mm - 38 mm
Installation Kit
Complete
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
172-862 kPa (1.7-8.6 bar) (25-125 psi)

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.