4N1 Touch U Shape Steaming Hot Water Tap

Just like our 3N1 hot tap, the 4N1 Touch provides everyday regular hot and cold water as well as filtered steaming hot water at the pull of a lever. However, the 4N1 Touch takes it a step further and adds a 4th function.

Instant filtered cold water at the touch of a button.
Available in 3 stunning designs and 2 luxurious finishes, the 4N1 Touch embodies the purest of premium Italian design and manufacturing processes.

At the touch of a button — filtered cold water.
We're introducing a new way to interact with your hot tap. We have developed an industry leading touch button that responds immediately to the touch of your fingers to dispense instant filtered cold water. The filtered cold water works with our tried and tested InSinkErator® water filters to improve the taste of cold drinks by filtering out hardness, limescale and other impurities.

Instant filtered steaming hot water.
Imagine on demand steaming hot water available at your fingertips. Gone are the days of having to wait for the kettle to boil when you're doing the tea run for the family or hoping to start boiling a pot of pasta more quickly. Now these kitchen tasks can be complete almost instantaneously. The 4N1 Touch steaming hot water tap dispenses filtered steaming hot water at the pull of a lever. The quiet and compact NeoTank sits easily inside the cupboard under your sink and features a digital adjustable dial that allows you to set your preferred temperature between 88° C and 98° C.

Premium Italian design.
The 4N1 Touch steaming hot water tap is designed and made in Italy to the highest quality standards. This results in an extremely purposeful and beautiful hot tap that was born to be the centrepiece of any kitchen. Every kitchen is different, and every customer has a preferred taste, so we have catered for everyone with the 4N1. Our premium Italian designed 4N1 Touch taps come in a range of styles and finishes to suit any kitchen. Available in chrome or brushed steel, choose from either the modern L shape, the classical J shape or our latest design — the modern industrial style U shape.

Designed with safety in mind.
In a kitchen tap this powerful, safety is critical. The whole family needs to enjoy the everyday luxury of the 4N1 Touch hot tap, from children right through to nan and grandad. The safety spring lock push down lever on the steaming hot water handle immediately springs back into place as soon as it is released by the user — meaning that near-boiling water is never left running unattended. This also dramatically reduces water wastage by ensuring that you only ever use the amount of water that you actually need. We have also refined the flow of steaming hot water as it leaves the tap. As you pull the lever to dispense the hot water you'll see an extremely fine flow that is designed to prevent spraying and spitting that could cause scalding or burning.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 4N1U
£1,020.00 to £1,169.00
Success Icon

Features

  • Industry leading touch button technology
  • Filtered cold water for 30 seconds at the touch of a button
  • Steaming hot filtered water
  • Regular hot & cold water
  • NeoTank with adjustable digital thermostat that allows you to set your preferred temperature between 88°C and 99°C
  • Premium contemporary Italian design
  • Manufactured from premium materials
  • Smooth laminar flow
  • 5 year tap parts and labour limited warranty
  • 2 year NeoTank parts and labour limited warranty
  • Available in Chrome, Brushed Steel or Velvet Black

Specifications

Required Hole Diameter
35 mm - 38 mm
Installation Kit
Complete
Capacity
2.5 Litre Stainless Steel Tank
Required Supply Pressure (cold)
172-862 kPa (1.7-8.6 bar) (25-125 psi)
Required Supply Pressure (hot)
50 kPa (0.5 bar) (7 psi)

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.