We have launched a handy soap dispenser to complement the Showroom Collection. Always looking to make life at the kitchen sink convenient and hygienic, the new soap dispenser integrates perfectly with our range of steaming hot water taps.

The new soap dispenser has a crisp and clean design, is of a high quality and solid construction, and is simple to fit and install. It comes with a generous container for liquid soap, a base and nozzle, in a choice of six finishes including: Chrome, Brushed Steel, Brushed Gold, Rose Gold, Black Velvet and Satin Black Nickel.

InSinkErator launches soap dispenser

“This is such a handy product for retailers. Soap is an essential part of everyday kitchen sink hygiene. Our new soap dispenser instantly and neatly declutters the area. The matching accessory is the ideal add-on at the point of sale and the perfect complement to our complete range of steaming hot water taps,” says Marco Pastore, Product Manager Europe and Russia InSinkErator®.

What’s more, for those consumers looking to retro-fit and add a steaming hot water tap to their kitchen, the soap dispenser is not only the perfect addition, it is also ideal for filling the space if you upgrade from a separate InSinkErator® steaming hot tap to one of our all-in-one models.

Key benefits of the new InSinkErator® soap dispenser:

  • Ideal where retro-fitting a steaming hot water tap, and there is a hole left from a previous installation
  • Declutters the sink-area in the kitchen
  • Hygienic and easy to use
  • Convenient and easy to refill 300 ml tank
  • Dispenses your favourite liquid soap while adding to your kitchen style
  • Premium design to match InSinkErator® range of steaming hot water and combination taps
  • Available in six finishes
  • Two-year full warranty for peace of mind
  • Dimensions:
    • Dispenser height from worktop surface – 80 mm
    • Required diameter of hole – 24 to 27 mm
Please enable JavaScript to use this website.