High Performance Tank (HWT-HP)

This item has been discontinued and replaced by the Digital Instant Hot Water Tank HWT300

Welcome to the heart of your instant hot water system.

Although the tank lies hidden below your sink, its contributions to instant convenience can't be overlooked. The InSinkErator? instant hot water tank always has near-boiling water ready when you need it.

  • 2/3-gallon stainless steel tank
  • Easy-to-adjust temperature control
  • Uses less energy than a 40-watt light bulb

Read more...
SKU: 44838

Features

  • Chosen by professional coffee shops for proven performance
  • 1300 watt heating element for rapid recovery and up to 100 cups/ hour steaming hot water
  • Electronic thermostat with ±2°F tight temperature control
  • 2/3 gallon hot water tank with stainless steel construction for longer life (UL Certified)
  • We Come To You® 3-Year In-Home Limited Warranty
  • Easy-to-adjust temperature control
  • Tool-free connections to ease installation and dry-start protection for peace of mind
  • Designed for use with all InSinkErator water dispensers
  • 1300 watts, 115 volts, 11.3 amps

Specifications

Capacity
2/3 gallon stainless steel tank dispenses up to 100 cups water per hour (adjustable temperature from 190°F to 210°F)
Thermostat
Electronic, adjustable from 190°F to 210°F (factory pre-set at )
Weight
approx 5.7 lbs

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.