Digital Instant Hot Water Tank HWT300

InSinkErator

Digital Instant Hot Water Tank HWT300

Get in touch with precise temperature control and upgrade your hot beverage experience.

Our new digital instant hot water tank features an adjustable, digital touch-screen thermostat control, so you can select the precise water temperature between 190°F and 210°F. In addition to helping you enjoy the perfect tasting hot beverage, the tank rapidly dispenses near-boiling water for meal prep and effective household cleaning without harsh chemicals.

SKU: 45469-ISE

Features

  • The InSinkErator digital instant hot water tank features an adjustable digital touch-screen thermostat control, so you can select the perfect water temperature - between 190°F and 210°F - for the perfect tasting hot beverage.
  • Digital touch screen easy temp control from 190°F to 210°F
  • Advanced design prevents leaks and reduces faucet dripping
  • 1300 watt heating element for rapid recovery
  • 2/3-gallon stainless steel tank
  • Produces up to 210° water instantly
  • Precise temperature control to +/- 1.0°F
  • Soundproofing for ultra-quiet performance
  • We Come To You® 4-year In-Home Limited Warranty

Specifications

Capacity
2/3 gallon stainless steel
Electrical
115V, 1300 watts, 11.3A
Thermostat
Electronic adjustable from 190°F to 210°F (factory pre-set at 205°F)
Insulation
Extra quiet. Meets U.L. flammability specification
Recommended Supply Pressure
15 - 125psi
Shipping Weight
Approximately 7 lb Tank, 9 lb w/filtration system

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.