Food Waste Disposers
As the industry leader, the InSinkErator brand is a recognized and trusted garburator brand among plumbing professionals, home builders, and homeowners.
![Evolution 1.0 HP Disposer](https://insinkerator.emerson.com/resource/blob/Evolution_1-0HP_Hero_2023_05_01-data-10443794.png)
InSinkErator® disposers are designed to grind tough food waste efficiently, helping reduce particles left behind that can cause sink odour. The difference is our heavy-duty induction motor that generates the torque to power through tough food scraps. Our innovative design keeps food scraps in the 3D Grind Zone and directs water to rinse the chamber walls clean, for a fresh-smelling sink.
No matter how clean your kitchen is, food waste creates foul odours and attracts fruit flies, ants, cockroaches and other pests. Stored food waste is also a major magnet for salmonella and E. coli - household germs that feed on decaying food waste. Using a garburator gets rid of food waste at the source, reducing annoying odours, bacteria and pests.
Experts agree that InSinkErator® disposers are safe for properly maintained septic systems.
Now’s the time to replace what’s under your sink with the quiet performance of InSinkErator®.
Never put fats, oils, or grease into a disposer.
Run a steady stream of cold water into the sink before turning on the disposer.
Turn on the disposer before placing any food waste into it.
Gradually feed food waste into the disposer.
Avoid putting large amounts of food waste all at once as this may slow the grinding process.
Once the food waste has been broken down, turn the unit off and let water run for a few seconds to flush the drain pipe.
Our EZ Connect disposers are easier to install than ever before. These disposers feature our EZ Connect Hardwire Adapter or EZ Connect Cord (sold separately), removable dishwasher inlet plug, EZ Grip Handles, and Lift & Latch® technology to simplify installation.
Horsepower
1/2
3/4
3/4
1.0
3/4
Sound
Standard Sound
Reduced Sound
Quiet SoundSeal® Technology
Quietest SoundSeal® Technology
Quiet SoundSeal® Technology
Grind Stages
1‑Stage Grind
2‑Stage MultiGrind® Technology
3‑Stage MultiGrind® Technology
4‑Stage MultiGrind® Technology
3‑Stage MultiGrind® Technology
Grindability
Dependable grind for most food scraps
Finer grind designed to prevent clogs
Finest grind designed to prevent clogs
Finest grind designed to prevent clogs, plus a cleansing paddle for odor reduction
Finest grind designed to prevent clogs
Lift & Latch®
EZ Connect Disposal
EasySwap Installation
Durability
Long lasting galvanized steel grind components
Durable stainless steel grind components
Durable stainless steel grind components
Durable stainless steel grind components
Durable stainless steel grind components
Feed Type
Continuous Feed
Continuous Feed
Continuous Feed
Continuous Feed
Batch Feed
In-Home Limited Warranty
3‑Year
6‑Year
9‑Year
10‑Year
9‑Year