![InSinkErator Power Series Advanced Series Disposers](https://insinkerator.emerson.com/resource/blob/evolution-75HP-data-10443722.png)
ADVANCED SERIES
Evolution® .75HP
(previously Evolution®)
3‑Stage MultiGrind®
Technology
Quiet SoundSeal®
Technology
![InSinkErator Hot Water Products](https://insinkerator.emerson.com/resource/blob/evolution-1hp-data-10443724.png)
ADVANCED SERIES
Evolution® 1.0HP
(previously Evolution® Excel)
Engineered to grind food waste into fine particles, our Advanced Series disposers are equipped with up to four stages of MultiGrind® Technology designed to prevent clogs and reduce odor. The Advanced Series features up to two levels of SoundSeal® Technology, making them our quietest available disposers.
(previously Evolution®)
(previously Evolution® Excel)
Using an InSinkErator disposer reduces the amount of food waste taken to landfills and the resulting methane emissions that contribute to global warming. Many wastewater treatment plants can also convert disposer waste into renewable energy and beneficial fertilizer.Source: PE Americas, Life Cycle Assessment, 2011
Learn More