Digital Instant Hot Water Tank and Filtration System HWT300-F3000S

Better prices may be found through our retail partners. Please click Where to Buy.

Get in touch with precise temperature control and upgrade your hot beverage experience.

Hot beverages, quick cleanup and 100s of other tasks are made quicker and easier with the HWT300 Digital Instant Hot Water Tank with the our most advanced filtration system, HWT3000S. Featuring the most precise temperature control system and new sound-proofing technology, HWT300 delivers filtered water as hot as 208° instantly, right at the kitchen sink.

Read more...
SKU: 45629-ISE
Price Not Available
Success Icon
Available

Features

  • The InSinkErator digital instant hot water tank, which includes a F3000S enhanced water filtration system, features an adjustable digital touch-screen thermostat control, so you can select the perfect water temperature – between 190°F and 210°F – for the perfect tasting hot beverage.
  • The included F-3000S advanced filtration system reduces over 70 contaminants, including PFOA/PFOS, pharmaceuticals, lead, mercury, herbicides, pesticides, cysts, VOCS, and other harmful impurities.
  • Digital touch screen easy temp control from 190°F to 210°F
  • Advanced design prevents leaks and reduces faucet dripping
  • 1300 watt heating element for rapid recovery
  • 2/3-gallon stainless steel tank
  • Produces up to 210° water instantly
  • Precise temperature control to +/– 1.0°F
  • Soundproofing for ultra-quiet performance
  • We Come To You® 4-year In-Home Limited Warranty
  • Meets or exceeds the following codes/standards – cULus, NSF/ANSI 372, NSF/ANSI 58, NSF/ANSI 42, NSF/ANSI 53, NSF/ANSI 104, ISO 9001

Specifications

Supply Connection
1/4" (0.64 cm) Compression and/or push fitting
Required Sink Hole Diameter
1-3/8" – 1-1/2" (3.49 cm – 3.81 cm) Standard Sink Hole
Required Supply Pressure
25–125 psi (172–862 kPA or 1.7–8.6 bar)
Backsplash Clearance for Installation
Minimum 2" (5.08 cm) required from sink hole center to backsplash
Counter Thickness
Maximum of 3" (7.62 cm)
Shipping Weight
4.32 lb (1.96 kg)

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.