Evolution Cover Control Garbage Disposal

Extra Assurance From Covered Operation
Prefer the added assurance of covered operation? Pro Cover Control delivers with a Magnetic CoverStart® switch that only runs when the cover is on.

Read more...
SKU: 80023B-ISE-Canada
Power Cord Attached:No

Features

  • 3/4 HP long-lasting, Dura-Drive® induction motor
  • 9-Year We Come to You® Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • Advanced Grind for tough and fibrous food scraps.
  • 3-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet.
  • Removable, Diswasher Safe Antimicrobial Baffle
  • Safe for use with properly maintained septic tanks.

Specifications

Type of Feed
Batch
On/Off Control
Magnetic Cover Start
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
20.7
Overall Height
14.95
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes
Cord Included
No

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.