Badger 333 Garbage Disposal with Cord, 3/4 HP

The Badger 333 is an ideal option for most kitchens. Strong and durable with a 7-year in-home service warranty and the one of a kind Dura-Drive® induction motor.

Read more...
SKU: 79321C-ISE
Power Cord Attached:No

Features

  • Insulated outer shell to help ensure quiet operation
  • 26 oz. Grind chamber with stainless steel grind components for longevity
  • 3/4 Horsepower Dura-Drive Induction Motor
  • We Come To You 7-year In-Home Limited Warranty
  • Power cord included
  • CUL Approved

Specifications

Warranty
7 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Waterborne Gray Enamel
Overall Height
12-5/8″
Grind Chamber Capacity
26 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.