F-601R to F-2000S Filter System Conversion Kit

As of August 1, 2017, the F-601R replacement filter has been discontinued. Your system can easily be adapted to the F2000S system using this F-601R to F2000S Filter System Conversion Kit. F-601R to F-2000S Filter System Conversion Kit includes all the features and benefits of the F-2000S system outlined below, PLUS:A connector kit to switch from the F601R System to the F2000S SystemA detailed instruction manual to guide users through the conversion from the F-601R to the F-2000S

Read more...
SKU: 45221-ISE-Canada

Features

  • System includes: Filter Head Bracket, F-2000 Replacement Filter, Two Polyethylene Tubes, Quick-Connect Fitting, Two Mounting Screws, 1/4" Compression Fittings
  • Reduces particulates, chlorine taste and odor plus cysts, lead, mercury, asbestos, benzene, atrazine, 2, 4-D, Lindane, Carbo furan and P-Dichlorobenzene, for clean-tasting water
  • NSF standard 42 certified for quality assurance
  • Designed for exclusive use with InSinkErator water dispensing systems
  • Filter head bracket compatible with only F-1000 and F-2000 replacement filters
  • Recommended 6 months replacement for optimal performance
  • Twist-and-lock design for quick-and-easy filter changes
  • Sanitary quick-change filter cartridge
  • Automatically shuts water off when filter cartridge is replaced
  • Automatically shuts water off when filter cartridge is replaced

Specifications

Temperature Range
Incoming cold water supply line can be from 33?F to 100?F (1?C to 38?C). Connect to cold water supply line only.
Pressure
30-120 psi
Flow Rate
75 gpm

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.