Evolution Cover Control Garbage Disposal

Better prices may be found through our retail partners. Please click Where to Buy.

Extra Assurance From Covered Operation
Prefer the added assurance of covered operation? Pro Cover Control delivers with a Magnetic CoverStart® switch that only runs when the cover is on.

Read more...
SKU: 80023-ISE
Power Cord Attached:No
$542.20
Success Icon
Available

Features

  • 3/4 HP long-lasting, Dura-Drive® induction motor
  • 9-Year We Come to You® Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • Advanced Grind for tough and fibrous food scraps.
  • 3-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet.
  • Removable, Diswasher Safe Antimicrobial Baffle
  • Safe for use with properly maintained septic tanks.

Specifications

Type of Feed
Batch
On/Off Control
Magnetic Cover Start
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
20.7
Overall Height
14.95
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes
Cord Included
No

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.