3300 Matching Mixer Tap

The Matching Mixer Tap is the perfect friend for your 3300 InSinkErator hot tap. Elegant and contemporary in design the Matching Mixer tap means that your 3300 tap can now look like part of a set.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
Price Not Available
Success Icon

Features

  • Easy to use turn lever
  • Regular hot & cold water
  • Smooth laminar glow
  • Easy to install
  • 5 year in-home full service warranty

Specifications

Required Hole Diameter
35 mm - 38 mm

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.