GN1100 Novara Steaming Hot Water Tap

The GN1100 sits neatly alongside your main tap and despenses instant filtered steaming hot waterat the pull of a lever.

Countless uses of instant near-boiling water
Once you have a GN1100 steaming hot water tap you'll wonder how you ever lived without it. There are near countless uses of on-demand near-boiling water. From making a cup of tea in less than 8 seconds through to removing grease from pans with ease you'll find that a steaming hot water taps is one of the most important appliances you could have in your kitchen.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: GN1100LC
£536.00 to £546.00
Success Icon
Select an option to see availability

Features

  • Steaming hot filtered water
  • Easy to replace filter
  • The hot lever automatically shuts off when the lever is released
  • 750 Watt Hot Water Tank
  • Hot water tank heats water to a temperature between 71°C and 99°C
  • 2 year tap and 1 year tank parts and labour limited warranty
  • Available in chrome or brushed steel

Specifications

Required Hole Diameter
35 mm - 38 mm
Installation Kit
Complete
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
15psig - 125psig

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.