3N1 Livorno Instant Hot Water Tap

The 3N1 Livorno instant hot water tap replaces your main mixer tap. This one sleek appliance provides regular hot and cold water as well as instant filtered steaming hot water. At the pull of a lever you'll have hot water heated between 71°C and 98°C.

The 3N1 Livorno instant hot water tap has been designed with straightforward installation in mind. The package will be delivered to you with the necessary step-by-step installation instructions and any handyman or plumber should be able to install the product in no time at all.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 44837+44983
Dispenser Finish:Chrome
£612.00
Success Icon
Available

Features

  • Steaming hot filtered water
  • Regular hot & cold water
  • Premium contemporary Italian design
  • The hot lever automatically shuts off when the lever is released
  • Smooth laminar flow
  • 750 Watt Hot Water Tank
  • Hot water tank heats water to a temperature between 71°C and 98°C
  • 2 year tap and 1 year tank parts and labour limited warranty
  • Available in chrome

Specifications

Required Hole Diameter
35 mm - 38 mm
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
15psig - 125psig

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.