Moderno FH3010-UK Filtered Steaming Hot Water Side Tap

At the touch of a lever, the Moderno FH3010-UK dispenses steaming hot water. Ideal for making tea, preparing pasta, blanching vegetables, cleaning dishes - and countless other uses.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: FH3010-UK
£608.00 to £658.86
Success Icon
Select an option to see availability

Features

  • Hot only faucet - dispenses near-boiling water
  • Self-closing hot valve for automatic shut off
  • Handle moves forward to avoid hitting backsplashes
  • Spout swivels 360° for convenience
  • Reverse osmosis certified and compatible per NSF/ANSI 58
  • Solid brass construction
  • Corrosion resistant ceramic disc valve
  • Available finishes - Chrome, Stainless Steel, Velvet Black, Polished Nickel
  • We Come To You® 5-Year In-Home Limited Warranty. Covers parts and labor.
  • Meets or exceeds the the following codes/standards - ASME A112.18.1, NSF/ANSI 372, NSF/ANSI 61, NSF/ANSI 58, NSF/ANSI 42/53, ASSE 1023, ADA Compliant
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Supply Connection
¼" (0.64 cm) Compression and/ or push fitting
Required Sink Hole Diameter
1 ⅜" - 1 ½" (3.49 cm - 3.81 cm) Standard Sink Hole
Required Supply Pressure
25-125 psi (172-862 kPA or 1.7-8.6 bar)
Backsplash Clearance for Installation
Minimum 2" (5.08 cm) required from sink hole center to backsplash
Counter Thickness
Maximum of 3" (7.62 cm)
Shipping Weight
3.79 (1.72 kg)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.