S60 Food Waste Disposer

The S60 is a great choice for larger households. Instead of going to landfill, food waste can yield valuable biogas and other vital soil nutrients which can be recovered at the wastewater treatment plant. The S60 model features 1-stage grind technology and will grind your food waste into very fine particles that are flushed through your plumbing to wastewater treatment.

Read more...
SKU: 78911H-ISE
£345.00
Success Icon
Available

Features

  • Suitable for small to medium sized households
  • Powerful induction motor built to last
  • 1 stage grind technology
  • Stainless steel grind elements
  • Continuous feed
  • Overload protection
  • Quick Lock mounting for faster, easier installation
  • Built-in air switch in chrome
  • Removable sound baffle
  • Easy to install
  • 3 year warranty
  • Made in USA

Specifications

Grind Chamber Capacity
980 ml
Type of Feed
Continuous
Motor
Single Phase
Grind Technology
1 Stage
Sound Technology
None
Motor Protection
Manual Reset Overload
Overall Height
31.8 cm
Shipping Weight (Approx)
8.1kg
Average Electrical Usage
3-4 KWH per Annum
Drain Connection
Yes (3.81 cm)
Dishwasher Drain Connection
Yes
Motor, HP
0.55
Motor Power, W
380 W

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.