LC-50 Light Capacity Commercial Foodservice Disposer

InSinkErator's LC-50 is a light-capacity commercial model that is ideal for restaurants and cafes.

Read more...
SKU: 14133B

Features

  • Foodservice design with the ease and flexibility of a household unit.
  • Disposer mounting included with unit. Mounting fits standard 3 1/2″ - 4″ sink opening.
  • No welding required.
  • Standard wall switch operates the disposer.
  • Automatic reversing motor for longer life and trouble-free operation.
  • Stainless steel grind chamber
  • Cast nickel chrome cutting element.

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.