Evolution 250 Premium Food Waste Disposal, .75 HP

The Evolution 250 is made from premium materials that make it the quietest and most powerful disposal in our range.

Instead of going to landfill, our food waste disposal units grind food waste into tiny particles which are flushed through your plumbing to the waste water treatment plant where they can yield valuable biogas. Food waste disposers are the responsible choice and once you have an Evolution 250 you'll be surprised at how you ever manged without it.

Read more...
SKU: 78204H
Price Not Available
Success Icon

Features

  • Built-in air switch accessory for easy installation and added convenience
  • 8 year parts and labour limited warranty
  • Stainless steel grind chamber (1,180 ml) and stainless steel superior grinding elements handle all waste
  • Stainless steel strainer basket and plug
  • Grinds most food types
  • 0.75hp
  • Premium black trim shell
  • Evolution-Quiet technology
  • Auto-reverse action for extended product life and trouble free operation
  • Made in USA

Specifications

Type of Feed
Continuous
Motor
Single Phase
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
11.6 kg
Overall Height
344 mm
Grind Technology
3-Stage Grind Technology
Grind Chamber Capacity
1,180 ml
Average Water Usage
Approximately 5.0 L per Person per Day
Average Electrical Usage
2-3 KWH per Annum
Drain Connection
1-1/2" (3.81 cm)
Dishwasher Drain Connection
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.