Evolution 200 Premium Food Waste Disposal, .75 HP

SKU: 78127H
Power Cord Attached:Yes
Price Not Available
Success Icon

Features

  • Power booster circuit with micro-processor increases torque to tackle the most difficult to grind foods
  • Stainless steel grind chamber (1,005 ml) and stainless steel superior grinding elements handle all waste
  • Stainless steel strainer basket and plug
  • Grinds most food types
  • 0.75hp
  • Evolution-Quiet technology
  • Auto-reverse action for extended product life and trouble free operation
  • Made in USA
  • 6 year parts and labour limited warranty

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch or Built-In Air Switch
Motor
Single Phase
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
11.6 kg
Overall Height
344 mm
Grind Technology
3-Stage Grind Technology
Grind Chamber Capacity
1,005 ml
Average Water Usage
Approximately 5.0 L per Person per Day
Average Electrical Usage
2-3 KWH per Annum
Drain Connection
1-1/2" (3.81 cm)
Dishwasher Drain Connection
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.