E75 Food Waste Disposer

The E75 is a great choice for kitchens where space is at a premium, at just 18.5 cm in diameter, the new E75 is the perfect fit. Featuring a 1-stage grinding system, the E75 can grind most food waste in seconds - even chicken bones. Although if you want to grind stringy and fibrous food items like banana peel or celery, we recommend you consider one of our Evolution food waste disposers.

Instead of going to landfill, our food waste disposal units grind food waste into tiny particles which are flushed through your plumbing to the waste water treatment plant where they can yield valuable biogas. Food waste disposers are the responsible choice and once you have an E75 you'll be surprised at how you ever managed without it.

Read more...
SKU: 79015H-ISE
£449.00
Success Icon
Available

Features

  • Suitable for small to medium sized households
  • Powerful induction motor built to last
  • 1 stage grind technology
  • Stainless steel grind elements
  • Continuous feed
  • Overload protection
  • Quick Lock mounting for faster, easier installation
  • New style trim shell
  • Built-in air switch in chrome, brushed steel and matte black
  • Removable sound baffle
  • Easy to install
  • 6 year warranty

Specifications

Grind Chamber Capacity
980 ml
Type of Feed
Continuous
Motor
Single Phase
Grind Technology
1 Stage
Sound Technology
None
Motor Protection
Manual Reset Overload
Overall Height
31.8 cm
Shipping Weight (Approx)
8.2kg
Average Electrical Usage
3-4 KWH per Annum
Drain Connection
Yes
Dishwasher Drain Connection
Yes
Motor, HP
0.75
Motor Power, W
405 W

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.