We enhanced our portfolio with the introduction of two new specialist kitchen taps. The incredibly popular 3N1 steaming hot water tap is now available in the on-trend finish of Velvet Black, in two shapes, J and L.


Streamlining worktops and creating a stylish focal point in the kitchen, the brand new Velvet Black 3N1 taps safely dispense filtered steaming hot water, alongside regular hot and cold options. They are encased within a stylish, one-piece, Italian designed fixture. The innovative, compact, NeoTank that is supplied with a 3N1 benefits from a digital, adjustable thermostat that enables users to set the desired temperature of the water in the tank from 88°C to 99°C.


Body copy image 2_1180x664


Only ever delivering just the right amount of water needed, the 3N1 reduces water waste in the home, as the user no longer has to wait for hot water to reach the tap, which is often from a distant source. What’s more, the 3N1 completely eliminates the time and energy lost waiting for the kettle to boil, while saving valuable worktop space.


Body copy image_1180x664


Velvet Black finishes in the home are increasingly popular and to meet the demand, we expanded our specialist kitchen tap offering. The Velvet Black range now consists of seven taps to meet a variety of consumer needs and styles, including combination taps, such as the 4N1 Touch that also dispenses filtered cold water, and stand-alone additional models (HC3300 and H3300). To complement the Velvet Black range of specialist kitchen taps, our portfolio also includes a handy soap dispenser finished in the monochrome shade.



Key Features and Benefits of The New Velvet Black 3N1 Steaming Hot Water Taps:

  • An elegant one-piece tap, designed and manufactured in Italy to the highest quality, with the reliability and reassurance that comes with a world class brand heritage
  • Dispenses filtered steaming hot water safely, as well as regular hot and cold options
  • Self-closing, easy to grip steaming hot water handle with push-lever safety locking mechanism
  • Comes with a compact water tank of 2.5 litres, the NeoTank, that takes up little valuable cupboard space
  • The innovative NeoTank features a digital, adjustable thermostat that enables users to set the desired temperature of the water in the tank from 88°C to 99°C
  • Ideal for retro-fitting
  • Five year in-home limited warranty on the tap and two year parts and labour limited warranty on the tank, for peace of mind
  • Comes complete with installation kit
  • Available in two shapes; the L Shape or the J Shape


Please enable JavaScript to use this website.