INSINKERATOR®  NEW MODERNO SIDE TAPS NOW AVAILABLE


Officially launched at kbb Birmingham 2022, the new InSinkErator® steaming hot water Moderno Side taps, 3010 and 3020, are now available to order.  The collection of Moderno Side taps is available in two shapes, J or U, and four finishes, Brushed Steel, Chrome, Velvet Black, and the brand new Polished Nickel finish.


The new InSinkErator® FHC3010 and FHC3020 models, safely dispense filtered steaming hot water and filtered cold water, while the FH3010 and FH3020 taps provide instant filtered steaming hot water only. Designed to sit alongside a standard mixer tap, the InSinkErator® Moderno Side taps are versatile and easy to use, benefitting from a 360° swivel spout and forward-moving lever control. Furthermore, for enhanced safety in the kitchen, the hot water lever boasts a self-closing, automatic shut-off mechanism, ensuring the flow of water stops immediately.


The NeoTank, supplied with the Moderno Side taps can be set to the user’s desired water temperature, with ease, using the digital, touch-screen control panel. The temperature can be set between 88°C and 99°C, which is ideal for connoisseurs who seek the best from their freshly ground coffee, and when brewing their perfect cup of tea. What’s more, the InSinkErator® NeoTank is compact, with a capacity of 2.5 litres, and therefore doesn’t take up valuable cupboard space.


A steaming hot water tap is an invaluable, and convenient, addition to the kitchen, making everyday tasks much quicker, convenient and efficient, while eliminating the time and energy lost waiting for the kettle to boil and reducing water waste. What’s more, consumers with a FHC3010 or FHC3020 tap can benefit by having instant filtered drinking water readily available in their own home. The Moderno Side taps come complete with a five year, in-home, limited warranty on the tap, and a two year parts and labour limited warranty on the tank.


Marco Pastore, Product Manager, Europe and Russia InSinkErator®, says:


“We’ve enhanced our Moderno Side taps specialist range to ensure retailers have a wide variety to offer their customers when designing a new kitchen. Our new Moderno Side taps, the 3010 and 3020, are stylish, convenient and easy to use while saving the user space, energy, water and time.”


The new Moderno Side taps, 3010 and 3020, are part of the InSinkErator® Showroom Collection.

InSinkErator_Modern_MatteBlack_FH3020MBLK_FillingPot


Key features and benefits of the new InSinkErator® steaming hot water, Moderno Side taps, FHC3010/20:

  • Additional tap with a solid, premium brass composition, adding extended reliability
  • Dispenses both filtered steaming hot water and filtered cold water
  • Comes with a compact water tank of 2.5 litres, the NeoTank, that takes up little valuable cupboard space
  • The innovative NeoTank features an adjustable digital thermostat, enabling users to set the desired temperature of the water between 88°C and 99°C
  • Hot water lever benefits from a self-closing, automatic shut-off mechanism for added safety
  • Forward moving levers and highly versatile 360° swivel spout
  • Five year in-home limited warranty on the tap and two year parts and labour limited warranty on the tank, for peace of mind
  • Available in finishes of Brushed Steel, Chrome, Velvet Black and the brand new Polished Nickel finish
  • Available in a J Shape (FHC3010) or U Shape (FHC3020)
  • Also available dispensing steaming hot water only: J Shape (FH3010) or U Shape (FH3020)
  • Dimensions: tap height: 228.6 mm x width: 99.1 mm
  • FH3010/20 dimensions: tap height: 228.6 mm x width: 73.7 mm


For more information on the InSinkErator® Moderno Side taps, 3010 and 3020, please contact your Account Manager.



Please enable JavaScript to use this website.