Bettina’s Fridge Raid with InSinkErator 


Makes 4 servings


Ingredients:

  • ½ leek, halved, washed and finely sliced
  • handful of cavalo nero or kale leaves, chopped
  • 1 carrot, peeled and diced
  • 3 potatoes, peeled and diced
  • 400g tin of butter beans
  • 200ml tinned tomatoes or passata 
  • handful fresh thyme
    ½ red pepper, diced
  • handful of spring greens, chopped
  • salt & pepper, to taste
  • 2-3 tbsp plant sour cream


For the Crispy Croutons:

  • 2-3 slices of bread, chopped into small crouton sized pieces
  • pinch of chilli
    olive oil, for frying
  • For the coriander oil:
  • handful of fresh coriander, chopped
  • 2-3 tbsp olive oil
  • pinch salt


Method:

  • Heat some olive oil in a large frying pan and saute the leeks on a medium heat, along with the carrots and potatoes, for 5-10 minutes with the lid on, stirring occasionally.


  • Add the thyme, salt & pepper and tinned tomatoes (if it needs more liquid, add some water to the empty tin of tomatoes, shake to get the remaining tomatoes and add to the pan).


  • Then add the spring greens, kale, butter beans and red pepper and cook for approx 15-20 minutes.


  • Meanwhile, make the croutons by adding the chopped bread to a pan with some olive oil and chilli and fry until nice and crispy.  Set aside.


  • Now make the coriander oil by adding the coriander, olive oil and salt to a small blender, and blitz to combine.  Set aside.


  • Serve up the stew into a bowl and top with some crispy croutons, a dollop of sour cream, and a drizzle of coriander oil.  And enjoy!



Please enable JavaScript to use this website.