Invite HOT150 Push Button Instant Hot Water Dispenser System Faucet (H-HOT150)

The InSinkErator HOT150 Instant Hot Water Dispensing System is the newest and affordable addition to the Invite series. Features an easy handle actuation technology faucet and 2/3 gal. stainless steel tank that delivers up to 60 cups per hour of steaming hot water. Modern design in a Chrome finish that complements today's popular kitchen faucet styles.

Read more...
SKU: HOT150
Price Not Available
Success Icon
Select an option to see availability

Features

  • Includes chrome/satin nickel finish instant hot water dispenser and unique HOT100 2/3 gal. stainless steel hot water tank
  • Delivers up to 60 cups/hour of steaming hot water
  • We come to you 1-year in-home limited warranty
  • Tool-free tank connections and dry-start protection to ease installation
  • Easy-to-adjust temperature control
  • Easy handle actuation
  • Fits standard sink faucet hole: 1.25″ to 1.5″
  • Adjustable temperature from 160-210 Degree Fahrenheit
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Certifications and Listings
UL, UPC, ASSE, CEC Listed.
Faucet type
Hot Water Dispenser
Flow rate (gallons per minute)
0.75
Housing Material
Plastic
Included Components
Supply Lines
Manufacturer Warranty
1-year parts and in-home service
Mount Location
Deck Mount
Number of Faucet Handles
Single Handle
Number of Faucet Holes Required
1
Spout height (in.)
6.25
Spout Reach (in.)
5.38
Valve material
Metal

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.