Indulge Antique Hot/Cool Faucet (FHC2200)

Style that shapes the future by looking into the past.

Indulge yourself with a time-honored design that looks decidedly fresh in today's busy kitchen. Ornate, distinctive and refined, Antique melds modern updates with a venerable style that reflects the past. Pair it with main kitchen faucets that feature antique design lines and finishes.

  • Durable all-brass dispenser construction
  • Spout swivels 360-degrees
  • Hot water automatically shuts off when lever is released
  • Cold water remains on for hands-free convenience
  • Tank and filtration system (sold separately)
  • Options: Hot & Cold / Hot only


Finishes Available: Chrome, Satin Nickel, Polished Nickel, Brushed Bronze, Classic Oil-Rubbed Bronze, Oil-Rubbed Bronze, Mocha Bronze

Read more...
SKU: FHC2200

Features

  • Available in several designer finishes
  • Spout swivels to make filling pitchers and pots easier
  • The hot lever automatically shuts off while the Stay-On™ cool lever remains on for easy use
  • Durable all brass dispenser construction
  • InSinkErator 5-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • For use with the InSinkErator Stainless Steel Tank and Filtration System (sold separately)
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Hot Valve
Instant, self-closing
Required Hole Diameter
1 1/4″ - 1 1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.