F-1000S Water Filtration System

The F-1000S Water Filtration System is designed for exclusive use with InSinkErator water dispensing systems. It reduces particulates, chlorine taste and odor, allowing you to enjoy better-tasting hot beverages. It has a 1/4 in. quick-connect fitting and is replaced easily without contact with used filter material.

Read more...
SKU: 44676-Canada
Price Not Available
Success Icon
Available

Features

  • System includes: Filter Head Bracket, F-1000 Replacement Filter, Two Polyethylene Tubes, Quick-Connect Fitting, Two Mounting Screws, 1/4" Compression Fittings
  • Reduces particulates, chlorine taste and odor, or clean-tasting water
  • NSF standard 42 certified for quality assurance
  • We Come To You® 1-Year In-Home Limited Warranty (excludes filter replacement cartridges)
  • Designed for exclusive use with InSinkErator water dispensing systems
  • Filter head bracket compatible with only F-1000 and F-2000 replacement filters
  • Recommended 6 months replacement for optimal performance
  • Twist-and-lock design for quick-and-easy filter changes
  • Sanitary quick-change filter cartridge
  • Automatically shuts water off when filter cartridge is replaced
  • Automatically shuts water off when filter cartridge is replaced

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.