Digital Instant Hot Water Tank and Filtration System HWT300-F2000S

Get in touch with precise temperature control and upgrade your hot beverage experience.

Our new digital instant hot water tank features an adjustable, digital touch-screen thermostat control, so you can select the precise water temperature between 190°F and 210°F. In addition to helping you enjoy the perfect tasting hot beverage, the tank rapidly dispenses near-boiling water for meal prep and effective household cleaning without harsh chemicals. Paired with an InSinkErator F-2000 water filter, your instant hot water system delivers better-tasting water by reducing heavy metals, cysts, chemicals, particulates, chlorine taste and odor.

Read more...
SKU: 45468-ISE

Features

  • The InSinkErator digital instant hot water tank, which includes a F-2000S water filtration system, features an adjustable digital touch-screen thermostat control, so you can select the perfect water temperature - between 190°F and 210°F - for the perfect tasting hot beverage.
  • F-2000S filtration system included
  • Digital touch screen easy temp control from 190°F to 210°F
  • Advanced design prevents leaks and reduces faucet dripping
  • 1300 watt heating element for rapid recovery
  • 2/3-gallon stainless steel tank
  • Produces up to 210° water instantly
  • Precise temperature control to +/- 1.0°F
  • Soundproofing for ultra-quiet performance
  • We Come To You® 4-year In-Home Limited Warranty

Specifications

Capacity
2/3 gallon stainless steel
Electrical
115V, 1300 watts, 11.3A
Thermostat
Electronic adjustable from 190°F to 210°F (factory pre-set at 205°F)
Insulation
Extra quiet. Meets U.L. flammability specification
Recommended Supply Pressure
15 - 125psi
Shipping Weight
Approximately 7 lb Tank, 9 lb w/filtration system

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.