Instant Hot Water Tank (NeoTank)

The InSinkErator instant hot water boiler tank will dispense steaming hot water up to 99°C in tank and is the ideal replacement for your existing or old InSinkErator hot water boiler tank.

Only genuine InSinkErator® filters will ensure your warranty is valid. Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.

* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.

Read more...
SKU: 45096
£229.00
Success Icon
Available

Features

  • 2.5 litre stainless steel tank
  • Touch screen electronic temperature dial from 88℃ to 98℃ in tank
  • Tool-free tank connections and dry start protection to ease installation
  • 220—240 volts, 1300 watts, 5.7 amps
  • Easy to install
  • For use with InSinkErator instant hot water taps
  • Water filter is not included
  • 2 year parts and labour limited warranty

Specifications

Capacity
2.5 Litre Stainless Steel Tank
Insulation
Meets U.L. 94HF.1 flammability specification
Supply Pressure
1-8 bar

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.