Evolution 150 Premium Food Waste Disposal, .75 HP

The Evolution 150 is one of our quietest and most powerful food waste disposers

Instead of going to landfill, food waste can yield valuable biogas and other vital soil nutrients which can be recovered at the wastewater treatment plant. The Evolution 150 features 2-stage grind technology and will grind your food waste into very fine particles that are flushed through your plumbing to wastewater treatment.

Keep your kitchen cleaner, wave goodbye to smelly food bins and help keep food waste out of landfill sites.

Read more...
SKU: 78432H-ISE
Price Not Available
Success Icon

Features

  • Built-in air switch accessory for easy installation and added convenience
  • Power booster circuit with micro-processor increases torque to tackle the most difficult to grind foods
  • Stainless steel grind chamber (1,005ml) and stainless steel superior grinding elements handle all waste
  • Stainless steel strainer basket and plug
  • Grinds most food types
  • 0.75hp
  • Premium black trim shell
  • Evolution-Quiet technology
  • Auto-reverse action for extended product life and trouble free operation
  • Made in USA
  • 7 year parts and labour limited warranty

Specifications

Type of Feed
Continuous
Motor
Single Phase
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
8.8 kg
Overall Height
312 mm
Grind Technology
2-Stage Grind Technology
Grind Chamber Capacity
1005 ml
Average Water Usage
Approximately 5.0 L per Person per Day
Average Electrical Usage
2-3 KWH per Annum
Drain Connection
1-1/2" (3.81 cm)
Dishwasher Drain Connection
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.