Waste Outlet Reducing Flange

Cast iron flange reduces disposer waste outlet on large disposer models from 3" down to 2". Only for situations where the recommended 3" waste line is not available.

Read more...

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.