SinkTop Switch - Dual Outlet

A convenient alternative to a wall switch, the stylish SinkTop Switch from InSinkErator® is air-activated and easily mounts to the sink or counter top. It is also ideal for island installations. The SinkTop Switch is for use with all disposers (must have AC power below sink.)

Read more...
SKU: STSDualOutlet
$89.99
Success Icon
Select an option to see availability

Features

  • Unique two-outlet design also accommodates an instant hot water dispenser

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.