SS-1000 Large Capacity Foodservice Disposer

Our 10 HP large-capacity model makes short work of clean-up for stadium-sized crowds by quickly and efficiently grinding food waste, even bones. Like all InSinkErator® foodservice disposers, it delivers superior performance, quiet operation, maximum energy efficiency and long service life.

Designed for continuous operation in locations such as schools, hospitals, larger restaurants, hotels, cafeterias and nursing homes.

Read more...

Features

  • Corrosion resistant stainless steel grind chamber
  • 3/4″ (19.1 mm) rubber mounting above grinding chamber, enclosed in chrome plated covers for sanitation and appearance
  • 3-10 H.P. induction motor with built-in thermal overload protection, 1725 RPM, totally enclosed to provide protection against outside moisture with controlled power air flow to cool motor—provides better efficiency, longer life
  • Cast nickel chrome alloy stationary and rotating shredding elements for long life and corrosion resistance, designed for reverse action grinding
  • Double-tapered Timken roller bearings provide a shock absorbing cushion
  • Triple lip seal protects motor from water damage and secondary spring-loaded oil seal provides double protection against water and loss of grease
  • Stainless steel and chrome plated finish—paint-free for lasting sanitation
  • Base disposer: 1 mounting gasket, support legs
  • Disposer packages: 1 mounting/bowl assembly, 1 electrical control, 1 syphon breaker, 1 solenoid valve, and 1 flow control valve (the standard flow control valve will be sent with the unit unless the optional valve is specified)

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.