Power 15SS Garbage Disposal, 3/4 HP

The InSinkErator Power 15SS 3/4 HP Garbage Disposal offers a hygienic, convenient and environmentally responsible way to rid your kitchen of food scraps. Septic-safe for properly maintained septic systems, this compact garbage disposal quickly grinds food waste into tiny particles that easily flush down the kitchen drain. Part of the InSinkErator Power Series, InSinkErator garbage disposals are designed to prevent clogs by grinding food scraps finer*, the Power 15SS has a 3/4 HP, heavy-duty Dura-Drive induction motor with more jam-busting torque to power through tough food scraps like peach pits. In addition to reduced sound and rust-resistant, stainless steel grind components for durability, the compact design fits easily under the kitchen sink. This EZ Connect InSinkErator garbage disposal has Lift and Latch technology for easy installation.

*Compared to Standard Series.

Read more...
SKU: 79972-ISE

Features

  • 3/4 HP long-lasting, Dura-Drive® Induction motor
  • 6-Year We Come to You® Limited In Home Warranty
  • Reduced Sound featuring a reduced noise level over a standard disposal
  • Power Grind for tough food scraps
  • 2-Stage MultiGrind® Technology: Finer grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable EZ Pass Baffle
  • Safe for use with properly maintained septic tanks
  • EZ Connect Cord Sold Separately

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
9.5
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
17.9 lb.
Overall height
12"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Eprson Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connections
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.